Watts Mobile

1. Skip Navigation
2. Home
3. Browse Products
4. Locate Rep
5. Upcoming Events


ORDERING CODES & UPCs

<- No. 103

UPCOrdering CodeLead Free*Description
04280544624917700241YesLFA-706 PB103 1/8
04280544637917700254YesLFA-732 PB103 1/4
04280544651517700268YesLFA-760 PB103 3/8
04280544670617700287YesLFA-810 PB103 1/2
04280544696617700313YesLFA-862 PB103 3/4
04864307252717000810 A-810 PB103 1/2 PIPE COUPLING FIP X FIP
0982680366880724839YesW103N-8
0982686128060122054YesLFPB103 1/4 (10)
0982686128130122055YesLFPB103 3/8 (10)
0982686128200122056YesLFPB103 1/2 (10)
0982686266120122270YesLFA-904 PB103 1 CRB Coupling FIP x FIP
0982686295690122297YesLFAC-810 PBC103 1/2 CRB Coupling FIP x FIP
0982686303290122323YesLFAC-908 PBC103 1 1/4 CRB Coupling FIP x FIP
0982686303740122328YesLFAC-920 PBC100 1 1/2 CRB Elbow FIP x FIP
0982686303980122330YesLFAC-922 PBC103 1 1/2 CRB Coupling FIP x FIP
0982686306950122339YesLFAC-944 PB103 2 CRB Coupling FIP x FIP
0982688041260124268YesLFAC-862 PB103 3/4

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.

Top